??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
Inch
Part No.
137501
Description
F4B-SCFS-100-SHFS
Bearing Outer Diameter
2.0472 Inch
A
1.34 Inch
B
3.75 Inch
C
1.37 Inch
D
2.75 Inch
Bolt Diameter
3/8 Inch
H
0.37 Inch
J
0.38 Inch
L
1.32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.